??
Catalog navigation
Выбор CAD модели
Доступные продукты: 22
HELP_VARIABLE
Company
SFS
Description
SDTS5 - A self drilling profile sheets fastener
Bill of material
SFS SDTS5-6,3x275 A self drilling composite panel fastener
Description
Material No.
Type
SDTS5
Head shape
Hex head
Washer variant
Text Line 1 (Product)
Text Line 2 (Product)
fastener: carbon steel. head: with stainless steel cap
Text Line 3 (Product)
Sandwich thickness
Clamping zone
Drilling capacity
5mm
Material
Carbon steel
Lenght
mm
Head diameter
15 mm
Diameter
mm
Diameter
7 mm
DW
mm
SW
8 mm
Mass
g
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей