??
Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
SFS
Description
SDT5 - A self drilling composite panel fastener
Bill of material
SFS SDT5-A19-5,5X148 A self drilling composite panel fastener
Description
Type
SDT5
Head shape
Hex head
Washer variant
Text Line 1 (Product)
A self drilling composite panel fastener
Text Line 2 (Product)
fastener: carbon steel
Text Line 3 (Product)
Sandwich thickness
Clamping zone
Drilling capacity
Material
Carbon steel
Lenght
mm
Head diameter
11 mm
Diameter
5.5 mm
Diameter
7 mm
DW
mm
SW
8 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models