??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
SFS
Description
SDS6 - Self drilling fastener
Bill of material
SFS SDS6-S14-5,5X28 Self drilling fastener
Description
Type
SDS6
Head shape
Hex head
Dichtscheibe Variante
Text Line 1 (Product)
Self drilling fastener
Text Line 2 (Product)
fastener: carbon steel. head : with stainless steel cap.
Text Line 3 (Product)
Clamping range
Material
Carbon steel
Drilling capacity
6mm
Length
28 mm
Head diameter
15 mm
Diameter
5.5 mm
DW
mm
SW
8.0 mm
Mass
g
Previews
3D
尺寸
2D
下載CAD模型