??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
SFS
Description
SDS3 - Self drilling fastener
Bill of material
SFS SDS3/15-S14-4,8X38 Self drilling fastener
Description
SDS3/15-S14-4,8X38
Type
SDS3
Head shape
Hex head
Dichtscheibe Variante
S14
Text Line 1 (Product)
Self drilling fastener
Text Line 2 (Product)
fastener: carbon steel. head : with stainless steel cap.
Text Line 3 (Product)
sealing washer: austenitic stainless steel A2 / AISI 304 with vulcanised EPDM
Clamping range
15mm
Material
Carbon steel
Drilling capacity
3mm
Length
38 mm
Head diameter
15 mm
Diameter
4.8 mm
DW
14 mm
SW
8.0 mm
Mass
6.86 g
미리보기
3D
치수도
2D
CAD모델 다운로드