??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
SFS
Description
SDS14 - Self drilling fastener
Bill of material
SFS SDS14-S14-5,5X38 Self drilling fastener
Description
Type
SDS14
Head shape
Hex head
Dichtscheibe Variante
Text Line 1 (Product)
Self drilling fastener
Text Line 2 (Product)
fastener: carbon steel. head : with stainless steel cap.
Text Line 3 (Product)
Clamping range
Material
Carbon steel
Drilling capacity
14mm
Length
38 mm
Head diameter
15 mm
Diameter
5.5 mm
DW
mm
SW
8.0 mm
Mass
g
Previews
3D
Dimensión
2D
Descarga de modelos CAD