??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDS-80C/CW - Single Disk Type Coupling / Clamp Type
Bill of material
SDS-80C_15-15
Product No.
SDS-80C
Shape
Cylinder
Fastening Method
Outer Diameter
80.0
Length
66.1
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Tap
Split 1
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Tap
Split 2
预览
3D
尺寸标注
2D
下载CAD模型