您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
한국어
中文
English (United States)
SDS-47C-8x8
Sungil Machinery
Coupling
SD
SDS
SDS-C-F
Powered by
CAD模型選擇
{sungil/coupling/sd/sds/sds-c-f/sds-47c.prj},{NB= SDS-47C-80x80(00--)},{PN=SDS-47C},{SH=Round},{FM=General clamp type},{D=47.0},{L=37.0},{L1=16.7},{D1=8.000},{K1=},{KB1=0.0},{KT1=0.00},{TAP1=},{D2=8.000},{K2=},{KB2=0.0},{KT2=0.00},{TAP2=},{L5=25.8},{F=5.0},{SZ=M4},{SZM=4.0},{S1D=MIN},{S1C=MIN},{BH=MIN},{NT=12},{MT=24},{MRPM=7500},{MOI=3.2x10^-5},{TW=6000},{MASS=108},{DC=1},{EC=0.02},{ENDP=±0.25},{CLS=},{DDL=8.6},{F1=7.5},{L3=5.1},{FL=4.6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDS-47C - Single Disk Type Coupling / Clamp Type / Flange Type
Bill of material
SDS-47C-8x8
Product No.
SDS-47C
Shape
Cylinder
Fastening Method
General clamp type
Outer Diameter
47.0
Length
37.0
L1
16.7
Inner Diameter 1
8.000
9.000
9.525
10.000
11.000
12.000
12.700
13.000
14.000
15.000
15.875
16.000
17.000
18.000
19.000
8.000
9.000
9.525
10.000
11.000
12.000
12.700
13.000
14.000
15.000
15.875
16.000
17.000
18.000
19.000
Keyway 1
No Keyway
Keyway
No Keyway
Keyway
Key width 1
0.0
0.0
Key Height 1
Tap
No Tap
Tap
No Tap
Tap
Inner Diameter 2
8.000
9.000
9.525
10.000
11.000
12.000
12.700
13.000
14.000
15.000
15.875
16.000
17.000
18.000
19.000
8.000
9.000
9.525
10.000
11.000
12.000
12.700
13.000
14.000
15.000
15.875
16.000
17.000
18.000
19.000
Keyway 2
No Keyway
Keyway
No Keyway
Keyway
Key width 2
0.0
0.0
Key Height 2
Tap
No Tap
Tap
No Tap
Tap
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型