??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SFS
Description
SDRT2 - A self drilling distance fastener
Bill of material
SFS SDRT2-L12-T16-5,5X89 A self drilling distance fastener
Description
Type
SDRT
Head shape
Washer variant
T16
Text Line 1 (Product)
A self drilling distance fastener
Text Line 2 (Product)
fastener: carbon steel
Text Line 3 (Product)
sealing washer: carbon steel with vulkanised EPDM
Clamping range
Drilling capacity
Material
Carbon steel
Length
mm
Head diameter
mm
Diameter
5.5 mm
DW
16.0 mm
SW
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models