??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS
Description
SDL3 - selfdrilling fastener sidelapper
Bill of material
SFS SDL3-L12-T16-5,5X25 selfdrilling fastener sidelapper
Description
Type
SDL3
Head shape
Irius
Washer variant
Text Line 1 (Product)
selfdrilling fastener sidelapper
Text Line 2 (Product)
Fastener: carbon steel
Text Line 3 (Product)
Text Line 4 (Product)
Long drilling tip
Clamping range
12mm
Drilling capacity
3mm
Material
Carbon steel
Length
25 mm
Head diameter
12 mm
Diameter
5.5 mm
DW
mm
Mass
4.670 g
Previews
3D
Dimension
2D
Download CAD models