??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS
Description
SDK2-S - A self drilling fastener, bimetallic
Bill of material
SFS SDK2-S-377-6x35 A self drilling fastener, bimetallic
Description
Type
SDK2-S
Head shape
Hex head
Washer variant
No
Text Line 1 (Product)
A self drilling fastener, bimetallic
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
Text Line 3 (Product)
drill point: carbon steel
Clamping range
Drilling capacity
1.5mm
Material
A2
Lenght
mm
Head diameter
9.5 mm
Diameter
6 mm
SW
7 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models