??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
SDHFSPD - Locating Pins - Small Head WithTapered Type - W Dimension Configurable - Standard
Bill of material
SDHFSPD8-P3.54-L8-B2.0-W2.5-K45
Part No.
Material
304 Stainless Steel
D
mm
D Tolerance
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
W 0.5mm Increment
mm
K Selection (degree)
C
mm
m
mm
l
mm
Radius
Previews
3D
Dimension
2D
Download CAD models