??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2019. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
SDE1 Modular system - Pressure sensor
Bill of material
192766 SDE1-B2-G2-R18-C-P1-M8
Part number
192766
Type
SDE1
Valid until
Information
2019-12-31
Pressure range
Accuracy
Pneum. connection and assembly
Display and adjustment
Electrical output
Electrical connection
Electrical accessories
B1
32.300 mm
D1
9.728 mm
D2
M8
L1
78.000 mm
L2
70.000 mm
Previews
3D
Dimension
2D
Download CAD models