??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Nov 15, 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 3
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
SDC2-S - SFS Bohrschrauben SDC2-S
Bill of material
SFS 433068 A self drilling distance fastener, bimetallic
Description
Order number
Type
SDC2-S
Head shape
Washer variant
S16
Text Line 1 (Product)
A self drilling distance fastener, bimetallic
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
Text Line 3 (Product)
drill point: carbon steel
Text Line 4 (Product)
sealing washer: austenitic stainless steel A2 / AISI 304 with vulkanised EPDM
Clamping range
Drilling capacity
2 X 1.25mm
Material
A2
Length
mm
Head diameter
mm
Diameter
5.5 mm
DW
16.0 mm
SW
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models