??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDAC-42 - Double Disk Type Coupling / Set Screw Type / Flange Type / Lengthy Middle Body Type
Bill of material
SDAC-42-6x6
Product No.
SDAC-42
Shape
Flange
Fastening Method
Set screw type
Outer Diameter
42.5
Length
67.3
L1
13.4
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Previews
3D
Dimension
2D
Download CAD models