??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDAA-54 - Double Disk Type Coupling / Set Screw Type / Flange Type / Lengthy Middle Body Type
Bill of material
SDAA-54-10x10
Product No.
SDAA-54
Shape
Flange
Fastening Method
Set screw type
Outer Diameter
54.0
Length
71.2
L1
19.0
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Previews
3D
Dimension
2D
Download CAD models