??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDAA-42 - Double Disk Type Coupling / Set Screw Type / Flange Type / Lengthy Middle Body Type
Bill of material
SDAA-42-6x6
Product No.
SDAA-42
Shape
Flange
Fastening Method
Set screw type
Outer Diameter
42.5
Length
50.0
L1
13.4
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Previews
3D
Wymiar
2D
Pobierz modele CAD