??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS
Description
SDA5 - Stainless Steel Fasteners
Bill of material
SFS SDA5/3,5-16-H13-S-5,5X30 Self drilling fastener to fix the hanger against horizontal movement fastener: austenitic stainless steel A2 / AISI 304
Description
Type
SDA5
Head shape
Hex head
Text Line 1 (Product)
Text Line 2 (Product)
Material
Lenght
mm
Thread lenght lef
mm
SW
8 mm
Head diameter
13 mm
Diameter
5.5 mm
Drilling capacity
5mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models