??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SDA4
Bill of material
SFS SDA4-S-D16/S-1-4-5,8X30 self drilling fastener to fix a panel to aluminium framework fastener: austenitic stainless steel A2 / AISI 304
Description
SDA4-S-D16/S-1-4-5,8X30
Type
SDA4
Head shape
D16
Text Line 1 (Product)
self drilling fastener to fix a panel to aluminium framework
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
Material
A2
Diameter
16 mm
Lenght
30 mm
Diameter
5.8
Clamping range
mm
Enter value for KL
Clamping range
mm
cm
inch
ft
KLMIN
1 mm
KLMAX
4 mm
Drilling capacity
4mm
Mass
6.8 g
Previews
3D
Dimension
2D
Download CAD models