??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDA-31 - Double Disk Type Coupling / Set Screw Type / Lengthy Middle Body Type
Bill of material
SDA-31-5x5
Product No.
SDA-31
Shape
Cylinder
Fastening Method
Set screw type
Outer Diameter
31.8
Length
36.1
L1
7.2
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Previews
3D
Dimensión
2D
Descarga de modelos CAD