??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Afag
Description
SD M14x1 -2 - Shock absorber
Bill of material
11004988 SD M14x1 -2
Order number
11004988
Type
SD M14x1 -2
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Diameter D1
4 mm
Diameter D2
16 mm
Thread G1
M14x1
Length L1
86 mm
Length L2
20 mm
Length L3
16 mm
Length L4
4 mm
Wrench width SW
16 mm
CTN Huttwil
73182910
CTN Amberg
84799070
Weight
0.077 kg
Previews
3D
Boyut
2D
CAD modeli indir