??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IMI Norgren
Description
SCVA10 - 3/2 Solenoid actuated safety valves
Bill of material
SCVA101DE1E02400
Order number
Port size
Orifice
10 mm
Power at 24V d.c.
4.8 W
Pressure range
2 ... 10 bar
Flow 1 >> 2
3400 l/min
Flow 2 >> 3
6500 l/min
Port size 1
Port size 2
Port size 3
Solenoid
Weight
2.4 kg
Range Information and Datasheets
Range Information
Previews
3D
Dimension
2D
Download CAD models