??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SCU-R - Compact fittings
Bill of material
SCU 04-06
Model
SCU 04-06
Tube Size
4 mm
Tube Size
6 mm
P1
8.7 mm
P2
10.8 mm
L
29.1 mm
E
17.4 mm
C
3.2 mm
B1
11.8 mm
B2
12.9 mm
X1
10.4 mm
Y1
8.2 mm
X2
12.4 mm
Y2
10.2 mm
Weight
5.0 mm
Previews
3D
Dimension
2D
Download CAD models