??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
SCSS for Square shaft - Electroless nickel (Steel S45C)
Bill of material
SCSS15S15M
Material
Steel,Electroless nickel
Inner diameter
mm
Width
15 mm
Outer diameter
mm
Diameter
7 mm
R
6 mm
W
1.5 mm
X
mm
Y
mm
Set screw
M6 x P1
Size of bolt
M6 x 20
Order number
Previews
3D
Dimension
2D
Download CAD models