??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
SCSS for Hexagonal shaft - Electroless nickel (Steel S45C)
Bill of material
SCSS10R12M
Material
Steel,Electroless nickel
Inner diameter
mm
Width
12 mm
Outer diameter
mm
Diameter
5.5 mm
R
4.5 mm
W
1.5 mm
X
mm
Y
mm
Set screw
M5 x P0.8
Size of bolt
M5 x 16
Order number
Previews
3D
Dimension
2D
Download CAD models