??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SCSPO - Set Collars - Resin Type - No Insert Type - Slit Type
Bill of material
SCSPO15
Part No.
Material
Polyacetal
Color
White
Ambient Operating Temperature
-45~95 °C
Accessories
Hexagon Socket Bolt 1 Pc. (SUS)
D
mm
D Tolerance
mm
B
mm
D1
mm
d
mm
M Coarse Thread
R
mm
W
1.5 mm
X
mm
Y
mm
Previews
3D
Dimension
2D
Download CAD models