??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-8-3-40T
Bill of material
SCS-8-3-40T
Part Number
SCS-8-3-40T
Description
SMD Current Transformer 0.88mH @ 100Khz\100mV, Sec. 0.50Ω Max, Pri. ref. 0.0039Ω
Product Type
Standard
Mounting
Surface Mount
Inductance
880
DCR PRI
0,0039 mΩ
Turns Ratio PRI: SEC
40:1
Platform
SMT
Max Height
7,80 mm
Dimensions
11.0 X 13.0 X 7.8 mm
Packaging
Boxes
Previews
3D
2D
Download CAD models