??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-8-3-20T-TR
Bill of material
SCS-8-3-20T-TR
Part Number
SCS-8-3-20T-TR
Description
SMD Current Transformer 0.22mH @ 100Khz\100mV, Sec. 0.21Ω Max, Pri. ref. 0.0039Ω, Tape & Reel
Product Type
Standard
Mounting
Surface Mount
Inductance
220 uH
DCR PRI
0,0039 mOhm
Turns Ratio PRI: SEC
20:1
Platform
SMT
Max Height
7,80 mm
Dimensions
11.0 X 13.0 X 7.8 mm
Packaging
Tape & Reel
Previews
3D
2D
Download CAD models