??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-8-3-150T
Bill of material
SCS-8-3-150T
Part Number
SCS-8-3-150T
Description
SMD Current Transformer 12.60mH @ 100Khz\100mV, Sec. 6.50Ω Max, Pri. ref. 0.0039Ω
Product Type
Standard
Mounting
Surface Mount
Inductance
12600
DCR PRI
0,0039 mΩ
Turns Ratio PRI: SEC
150:1
Platform
SMT
Max Height
7,80 mm
Dimensions
11.0 X 13.0 X 7.8 mm
Packaging
Boxes
Previews
3D
2D
Download CAD models