??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-70980
Bill of material
SCS-70980
Part Number
SCS-70980
Description
SMD Current Transformer 980µH
Product Type
Standard
Mounting
Surface Mount
Inductance
980 µH
DCR PRI
0,70 mΩ
Turns Ratio PRI: SEC
70:1
Platform
SMT
Previews
3D
2D
Download CAD models