??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-50500
Bill of material
SCS-50500
Part Number
SCS-50500
Description
SMD Current Transformer 500µH
Product Type
Standard
Mounting
Surface Mount
Inductance
500 µH
DCR PRI
0,70 mΩ
Turns Ratio PRI: SEC
50:1
Platform
SMT
Previews
3D
2D
Download CAD models