??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-40320
Bill of material
SCS-40320
Part Number
SCS-40320
Description
SMD Current Transformer 320µH
Product Type
Standard
Mounting
Surface Mount
Inductance
320 µH
DCR PRI
0,70 mΩ
Turns Ratio PRI: SEC
40:1
Platform
SMT
Previews
3D
2D
Baixar modelos em CAD