??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-4-6-20T
Bill of material
SCS-4-6-20T
Part Number
SCS-4-6-20T
Description
SMD Current Transformer 0.053mH @ 100Khz\100mV, Sec. 0.42Ω Max, Pri. ref. 0.0015Ω, Pri. current 9A Max.
Product Type
Standard
Mounting
Surface Mount
Inductance
53
DCR PRI
0,0015 mΩ
Turns Ratio PRI: SEC
20:1
Platform
SMT
Max Height
2,80 mm
Dimensions
5.20 X 7.20 X 2.80 mm
Packaging
Boxes
Previews
3D
2D
Download CAD models