??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-4-4-70T-TR
Bill of material
SCS-4-4-70T-TR
Part Number
SCS-4-4-70T-TR
Description
SMD Current Transformer 400µH @ 100Khz\100mV, Sec. 4.60Ω Max, Pri. ref. 0.003Ω, Pri. current 7A Max., Tape & Reel
Product Type
Standard
Mounting
Surface Mount
Inductance
400 uH
DCR PRI
0,003 mOhm
Turns Ratio PRI: SEC
70:1
Platform
SMT
Max Height
3,55 mm
Dimensions
4.70 X 3.65 X 3.55 mm
Packaging
Tape & Reel
Previews
3D
2D
Download CAD models