??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-2080
Bill of material
SCS-2080
Part Number
SCS-2080
Description
SMD Current Transformer 80µH
Product Type
Standard
Mounting
Surface Mount
Inductance
80 µH
DCR PRI
0,70 mΩ
Turns Ratio PRI: SEC
20:1
Platform
SMT
Previews
3D
2D
Download CAD models