??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SCRJ POF IP20 Plug
Bill of material
HARTING 09350024002
Preview
Product number of the Manufacturer
09350024002
Short Description
Connectors, Connector sets, Fast termination, Contacts: 2
Long Description
Connectors, Connector sets, Fast termination, Contacts: 2
Manufacturer Type Description
SCRJ POF IP20 Plug
Alternative product number
09 35 002 4002
Manufacturer Name
HARTING
Delivery Time
63
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Product type
SCRJ POF IP20 Plug
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-117
Conductor connection method
Fast termination
Insertion cycles, min.
750
Pole number
2
Manufacturer product description
Connectors, Connector sets, Fast termination, Contacts: 2
Manufacturer product designation
Connectors, Connector sets, Fast termination, Contacts: 2
certificate/approval
0
Combustibility class
V0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models