??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Huelsen
Description
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 5754, Typ 13, PN40, acc. to EN 1092-1
Bill of material
3460114023524
Part number
NB
mm
Outside Ø
mm
Socket Ø
mm
Raised Face Ø
mm
Height
mm
Height
mm
Radius R ~
mm
F
2 mm
Hole Circle Ø
mm
Hole Ø
mm
Bolt Number [Piece]
Bolt Size
mm
Withworth Pipe Thread DIN 2999 [Inch]
Theoretical Weight [kg/Piece]
A
mm
Article Indication
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 5754, Typ 13, PN40, sim. to EN 1092-1
Product Group
Flanges
Product Sub-group
Screwed Flanges
Standard
sim. to EN 1092-1
Version
Type 13
Primary Material
Aluminium, EN 485, EN AW 5754
Previews
3D
Dimension
2D
Download CAD models