3310033011516
Huelsen
Flanges
Flanges Aluminium
Powered by
CAD模型選擇
{huelsen/4_flansche/1_aluminium/flansch_g_331.prj},{NB=3310033011516},{ARTNR=3310033011516},{WRG=R 1},{D=115},{D3=52},{D4=68},{B=16},{H1=24},{F=2},{K=85},{D2=14},{SA=4},{SG=M 12},{SG1=12.000},{SG2=10.106},{DN1=25},{WRG1=33.249},{WRG2=30.291},{GEW=0.376},{D1=33.7},{PG=Flansche},{PUG=Gewindeflansch},{NORM=i.A. DIN 2566},{AUS=mit Ansatz},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 1050A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Huelsen
Description
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 1050A, PN10/16, sim. to DIN 2566
Bill of material
3310033011516
Part number
3310033011516
3310033011516
NB
25
25
mm
Withworth Pipe Thread DIN 2999 [Inch]
R 1
R 1
Outside Ø
115
115
mm
Socket Ø
52
52
mm
Raised Face Ø
68
68
mm
Height
16
16
mm
Height
24
24
mm
F
2
2
mm
Hole Circle Ø
85
85
mm
Hole Ø
14
14
mm
Bolt Number [Piece]
4
4
Bolt Size
M 12
M 12
mm
Theoretical Weight [kg/Piece]
0.376
0.376
Raised Face Ø
33.7
33.7
mm
Article Indication
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 1050A, PN10/16, sim. to DIN 2566
Product Group
Flanges
Product Sub-group
Screwed Flanges
Standard
sim. to DIN 2566
Version
with Socket
Primary Material
Aluminium, EN 485, EN AW 1050A
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型