??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Wilo
Description
Screwed connection PN 10
Bill of material
2186223
Produktabbildung
Article number
Type code
Level Of Detail
Manufacturer
WILO SE
Short text
Smart glandless twin-head circulator with screwed connection or flange connection, EC motor with integrated electronic power adjustment.
Tender text
Premium smart-pump Wilo-Stratos MAXO-D High-efficiency inline glandless twin-head pump with EC motor and electronic power adjustment. Can be used for cold water, heating water and water/glycol mixtures. Energy efficiency index (EEI) between ≤ 0.17 and ≤ 0.19 depending on pump type. Control modes: *Permanent, automatic performance adaptation to system requirements without setpoint specification Wilo Dynamic Adapt plus (factory setting). Up to 20% energy savings compared to dp-v control mode. *Constant temperature (T-const.) *Constant differential temperature (dT-const.) *Needs-based volume flow optimisation of the feeder pump through connectivity and communication between multiple pumps (Multi-Flow Adaptation). *Constant volume flow (Q-const.) *Differential pressure control (dp-c) to a remote point in the pipe network (index circuit evaluator) *Constant differential pressure (dp-c) *Variable differential pressure (dp-v) with the option to set the nominal duty point *Constant speed (n-const.) *User-defined PID control Functions: *Heat quantity measurement *Cooling quantity measurement *Pump automatically deactivates when no flow is detected (No-Flow Stop) *Switchover between heating and cooling mode (automatic, external or manual) *Adjustable volume flow limiter using the Q-Limit function (Qmin. and Qmax.) *Operating modes of twin-head pumps: Efficiency-optimised parallel operation for dp-c and dp-v, main and standby operation *Ability to save and restore configured pump settings (3 restoration points) *Fault and warning messages shown in plain text with advice on resolving the issue *Pump venting function for automatic venting of the rotor chamber *Automatic setback operation *Automatic deblocking function and integrated full motor protection *Dry-running detection Display: *Control mode *Setpoint *Volume flow *Temperature *Power consumption *Electric consumption *Active influences (e.g. STOP, No-Flow Stop) Version: *2 configurable analogue inputs: 0–10 V, 2–10 V, 0–20 mA, 4–20 mA and commercially available PT1000; +24 V DC power supply *2 configurable digital inputs (Ext. OFF, Ext. Min, Ext. Max, heating/cooling, manual override (uncoupled from building automation), operation lock (key lock and remote operation configuration protection)) *2 configurable signal relays for operational and fault messages *Slot for Wilo-CIF modules with interfaces for building automation BA (optional accessories: CIF modules Modbus RTU, Modbus TCP, BACnet MS/TP, BACnet IP, LON, PLR, CANopen) *Wilo Net as a Wilo system bus for communication between Wilo products, e.g. Multi-Flow Adaptation; double pump operation and Wilo-Smart Gateway *Integrated temperature sensor *Automatic emergency operation with definable pump speed for exceptional circumstances, e.g. bus communication or sensor value malfunction *Graphic colour display (4.3 inches) with one-button manual operation *Use the Wilo-Assistant app to read and set operating data and –among other things– set up a commissioning protocol through the Bluetooth interface (no further accessories required) *Integrated double pump management (double pumps are prewired) when using 2 single pumps as double pump unit (connection via Wilo Net) *Cable break detection when using an analogue signal (in connection with 2–10 V or 4–20 mA) *Outdoor installation with weather protection possible in accordance with the installation and operating instructions *Pre-set date and time *5-year warranty Scope of delivery *Pump *2x optimised Wilo-Connector, suitable for all sizes *4x threaded cable gland, M16 x 1.5 *Washers for flange screws M12 and M16 (for nominal connection diameters DN 32 to DN 65) *2x gaskets for threaded connection *Concise Installation and operating instructions Optional accessories: *CIF module: Modbus TCP, Modbus RTU, BACnet IP, BACnet MS/TP, LON, PLR, CANopen *PT 1000 (B) pipe contact sensor (for domestic hot water) *PT 1000 (AA) sensor for installation in immersion well *Differential pressure sensor *Smart Gateway
Product description
ETIM Class (EC)
EC010980
Pump casing material
Grey cast iron
Quality class of pump casing
EN-GJL-250
Material pump wheel
PPS-GF40
Material pump wheel
Plastic (PPS - 40% GF)
Volume flow rate (BEP)
m³/h
Head at flow rate (BEP)
kPa
Max. discharge flow
m³/h
Max. static height
m
Max. operating pressure
10.0 bar
Double pump
true
Electrical connection
5 x M16x1.5
Cable length
0 mm
Rated voltage
230 V
Number of phases
1
Frequency
50. 60 Hz
Nominal current
0.00 A
Motor power input (P1) per motor
kW
Pump power consumption (solpump)
W
Pump power consumption standby (solstandbypump)
7.0 W
Energy Efficiency Index (EEI)
Insulation class acc. to IEC
F
Pump circuit
0
Rotational speed
0 1/min
Motor speed control
Frequency converter
Type of speed control
0
Communication
0
Radio standard Bluetooth
0
Radio standard 2G / 3G / 4G
0
Radio standard 2G / 3G / 4G
0
Radio standard 5G
0
Interface signal 0-10 V / 2-10 V
0
Interface signal 0-20 mA / 4-20 mA
0
Interface PT100 / PT1000 / PTC
0
Interface Pulse Width Modulation (PWM)
0
Interface pulse counter
0
Potential free switch contact
0
With communication interface RS-485
0
With communication interface RS-232
0
Supporting protocol for EtherNet/IP
0
Supporting protocol for KNX
0
Supporting protocol for PROFIBUS
0
Supporting protocol for PROFINET IO
0
Supporting protocol for CAN/CANOpen
0
Supporting protocol for Modbus TCP
0
Supporting protocol for Modbus RTU
0
Supporting protocol for BACnet MS/TP
0
Supporting protocol for BACnet IP
0
Supporting protocol for LON/LONWorks
yes
Supporting protocol for LIN Bus
0
Medium temperature (continuous)
-10.0 °C
Ambient temperature
-10.0 °C
Connection on supply side
Screwed connection outer thread;G2-PN10-DIN-ISO228-1
Diameter of connection on supply side
G 2
Outer pipe diameter connection inlet side
50 mm
Flange compression stage connection inlet
PN 10 bar
Connection standard inlet side
DIN ISO 228-1
Connection outlet side
Screwed connection outer thread;G2-PN10-DIN-ISO228-1
Diameter of connection on delivery side
G 2
Outer pipe diameter connection outlet side
50 mm
Flange compression stage connection outlet
PN 10 bar
Connection standard outlet side
DIN ISO 228-1
Flange shape
Screwed connection outer thread
Recess length
0 mm
Degree of protection (IP rating)
IPX4D
Weight
kg
Angle to first bolt hole
0 °
Angle to first bolt hole
0 °
Thickness flange (incl. sealing edge)
0 mm
Thickness flange (incl. sealing edge)
0 mm
Outer diameter of flange
0
Outer diameter of flange
0
Dimensions
29 mm
Diameter bolt hole
0 mm
Diameter bolt hole
0 mm
Diameter sealing edge
0 mm
Diameter sealing edge
0 mm
Dimensions
0
Dimensions
0
Dimensions
0
Dimensions
0
Nominal inner diameter
50 mm
Nominal inner diameter
50 mm
Outer pipe diameter connection
61.0 mm
Outer pipe diameter connection
61.0 mm
Thickness sealing edge
0.0 mm
Thickness sealing edge
0.0 mm
Pitch circle
0
Pitch circle
0
Pump flange dimensions
0
Pump flange dimensions
0
Pump flange dimensions
0
Pump flange dimensions
0
Number of bolt holes
0
Number of bolt holes
0
Connecting measure pump house
G 2 mm
Connecting measure pump house
G 2 mm
Length gusset/thread
24 mm
Length gusset/thread
24 mm
Width oval flange
0
Width oval flange
0
Centre-to-centre holes
0
Centre-to-centre holes
0
Length oval flange
0
Length oval flange
0
Pump height
mm
Diameter motor
95 mm
Dimensions
mm
Dimensions
mm
Dimensions
29 mm
Dimensions
180 mm
Dimensions
105.000
Dimensions
100.000
Dimensions
180 mm
Dimensions
220 mm
Dimensions
164 mm
Dimensions
166 mm
Diameter pump housing
124 mm
Connection length
90 mm
Connection length
90 mm
Dimensions
280 mm
Height pump housing
100 mm
Centre connection to end motor
mm
Thickness electrical cabinet
123 mm
Width electrical cabinet
195 mm
Distance to centre connection
52 mm
Length electrical cabinet left
85 mm
Length electrical cabinet right
85 mm
Dimensions
195 mm
Dimensions
85 mm
Dimensions
85 mm
Working length
66 mm
Working length
66 mm
Port-to-port length
180 mm
With insulation shell
0
Connection
Screwed connection outer thread
Dimensions
0
Dimensions
0.000
Dimensions
0.000 mm
Dimensions
0.000 mm
Dimensions
0.000
Dimensions
0.000
Dimensions
0.000
Dimensions
0.000
Dimensions
0.000
Dimensions
0.000 mm
Dimensions
0.000 mm
Previews
3D
2D
Download CAD models