??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Wilo
Description
Screwed connection PN 10
Bill of material
2120602
Produktabbildung
Article number
Type code
Level Of Detail
Manufacturer
WILO SE
Short text
Glandless circulation pump with threaded connection or flange connection, EC motor with automatic power adjustment.
Tender text
Wilo-Yonos MAXO plus high-efficiency pump electronically controlled, Glandless circulator, synchronous motor according to ECM technology and integrated power control for continuous differential pressure control. Can be used for all heating, ventilation and air-conditioning applications. Standard-equipped with: *Preselectable control modes for optimum load adjustment: Δp-c (constant differential pressure), Δp-v (variable differential pressure) *3 speed stages (n = constant) *LED for setting the setpoint and displaying error messages *Electrical connection with the Wilo plug *Fault lamp and contact for collective fault signal *Thermal insulation shell For flange-end pumps - flange versions: *Standard version for DN 32 to DN 65 pumps: PN 6/10 combination flange (PN 16 flange according to EN 1092-2) for PN 6 and PN 16 counter flanges *Standard version for DN 80/DN 100 pumps: PN 6 flange (designed for PN 16 according to EN 1092-2) for PN 6 counter flange
Product description
ETIM Class (EC)
EC010980
Pump casing material
Grey cast iron
Quality class of pump casing
EN-GJL-200
Material pump wheel
PPE/PS-GF30
Material pump wheel
Plastic (PPE/PS- 30% GF)
Volume flow rate (BEP)
m³/h
Head at flow rate (BEP)
kPa
Max. discharge flow
m³/h
Max. static height
m
Max. operating pressure
10.0 bar
Double pump
false
Electrical connection
2 x M20x1.5
Cable length
0 mm
Rated voltage
230 V
Number of phases
1
Frequency
50. 60 Hz
Nominal current
0.00 A
Motor power input (P1) per motor
kW
Pump power consumption (solpump)
W
Pump power consumption standby (solstandbypump)
W
Energy Efficiency Index (EEI)
0
Insulation class acc. to IEC
F
Pump circuit
0
Rotational speed
0 1/min
Motor speed control
Frequency converter
Type of speed control
0
Communication
0
Radio standard Bluetooth
no
Radio standard 2G / 3G / 4G
no
Radio standard 2G / 3G / 4G
no
Radio standard 5G
no
Interface signal 0-10 V / 2-10 V
No
Interface signal 0-20 mA / 4-20 mA
No
Interface PT100 / PT1000 / PTC
No
Interface Pulse Width Modulation (PWM)
No
Interface pulse counter
No
Potential free switch contact
no
With communication interface RS-485
No
With communication interface RS-232
No
Supporting protocol for EtherNet/IP
No
Supporting protocol for KNX
No
Supporting protocol for PROFIBUS
No
Supporting protocol for PROFINET IO
No
Supporting protocol for CAN/CANOpen
No
Supporting protocol for Modbus TCP
No
Supporting protocol for Modbus RTU
No
Supporting protocol for BACnet MS/TP
no
Supporting protocol for BACnet IP
no
Supporting protocol for LON/LONWorks
no
Supporting protocol for LIN Bus
No
Medium temperature (continuous)
-20.0 °C
Ambient temperature
-20.0 °C
Connection on supply side
Diameter of connection on supply side
Outer pipe diameter connection inlet side
mm
Flange compression stage connection inlet
PN 10 bar
Connection standard inlet side
DIN ISO 228-1
Connection outlet side
Diameter of connection on delivery side
Outer pipe diameter connection outlet side
mm
Flange compression stage connection outlet
PN 10 bar
Connection standard outlet side
DIN ISO 228-1
Flange shape
Screwed connection outer thread
Recess length
0 mm
Degree of protection (IP rating)
IPX4D
Weight
kg
Angle to first bolt hole
0 °
Angle to first bolt hole
0 °
Thickness flange (incl. sealing edge)
0 mm
Thickness flange (incl. sealing edge)
0 mm
Outer diameter of flange
0
Outer diameter of flange
0
Dimensions
24 mm
Diameter bolt hole
0 mm
Diameter bolt hole
0 mm
Diameter sealing edge
0 mm
Diameter sealing edge
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Nominal inner diameter
mm
Nominal inner diameter
mm
Outer pipe diameter connection
mm
Outer pipe diameter connection
mm
Thickness sealing edge
0.0 mm
Thickness sealing edge
0.0 mm
Pitch circle
0
Pitch circle
0
Pump flange dimensions
0 mm
Pump flange dimensions
0 mm
Pump flange dimensions
0 mm
Pump flange dimensions
0 mm
Number of bolt holes
0
Number of bolt holes
0
Connecting measure pump house
mm
Connecting measure pump house
mm
Length gusset/thread
mm
Length gusset/thread
mm
Wall thickness connection
mm
Wall thickness connection
mm
Width oval flange
0 mm
Width oval flange
0 mm
Centre-to-centre holes
0 mm
Centre-to-centre holes
0 mm
Length oval flange
0 mm
Length oval flange
0 mm
Pump height
mm
Pump height
0 mm
Diameter motor
mm
Dimensions
mm
Dimensions
mm
Dimensions
0 mm
Dimensions
mm
Dimensions
0 mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
17 mm
Diameter pump housing
mm
Connection length
90 mm
Connection length
90 mm
Dimensions
mm
Height pump housing
mm
Centre connection to end motor
mm
Thickness electrical cabinet
mm
Width electrical cabinet
mm
Distance to centre connection
mm
Length electrical cabinet left
mm
Length electrical cabinet right
mm
Working length
71 mm
Working length
71 mm
Port-to-port length
180 mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
With insulation shell
yes
Previews
3D
Dimension
2D
Download CAD models