??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Screw Jacks Type VF with Ball screw KGS
Bill of material
C15-VF-8-K4010-100-0-M-VS-0-0-1-0
Overall size
Transmission ratio
ratio - slow ratio
Screw
Maximum lifting force
kN
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Screw extension VL
Screw end
Attachment parts
Screw cover
Shaft end (standard, side A, side B)
Mounting position
Piston position
mm
Enter value for POS
Piston position
mm
cm
inch
ft
Stroke per revolution of the drive shaft (mm) - High travel speed
Stroke per revolution of the drive shaft (mm) - low travel speed
Efficiency (%) - fast ratio
Efficiency (%) - slow ratio
Weight (kg) - without Stroke
Weight (kg per 100 mm Stroke)
Material housing
EN-GJS-520-15
A1
mm
A2
mm
A3
mm
a1
mm
a2
mm
a3
mm
B1
mm
B2
mm
B3
mm
b1
mm
b2
mm
C1
mm
C2
mm
C3
mm
C4
mm
C5
mm
C6
mm
C7
mm
C8
mm
C9
mm
C10
mm
c1
mm
c2
15 mm
c3
mm
Ø D1k6
mm
D3
D4
D5
mm
D6
mm
D7
mm
VK
mm
Customs tariff number
84834025
Standard delivery time
The current delivery time for configurable worm gear screw jacks is 4-8 weeks, depending on the order situation. Please enquire for shorter delivery times.
Use case
Anwendungsfall anzeigen
Previews
3D
Dimension
2D
Download CAD models