??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Screw Jacks Type RF with Ball screw KGS
Bill of material
C15-RF-8-K4010-100-221-Z-DFM-0-0-1
Overall size
Transmission ratio
Maximum lifting force
kN
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
useable thread length GL
mm
Note
If a different thread length is required, the stroke must be increased.
Screw
Screw end
Nut type
Direction of the flange side
Screw cover
mm
Shaft end (standard, side A, side B)
Mounting position
Piston position
mm
Enter value for POS
Piston position
mm
cm
inch
ft
Stroke per revolution of the drive shaft (mm) - High travel speed
mm
Stroke per revolution of the drive shaft (mm) - low travel speed
mm
Efficiency (%) - fast ratio
mm
Efficiency (%) - slow ratio
mm
Weight (kg) - without Stroke
mm
Weight (kg per 100 mm Stroke)
mm
Material housing
EN-GJS-520-15 mm
A1
mm
A2
mm
A3
mm
a1
mm
a2
mm
a3
mm
B1
mm
B2
mm
B3
mm
b1
mm
b2
mm
C2-c1
mm
C3
mm
C5
mm
C6
mm
C7
mm
C8
mm
c1
mm
c2
mm
c3
mm
Ø D1k6
mm
Ø D2h7
mm
D3
mm
D4
D5
mm
D6
mm
E1
mm
E2
mm
F1
mm
F2
mm
F3
mm
F4
mm
Customs tariff number
84834025
Standard delivery time
The current delivery time for configurable worm gear screw jacks is 4-8 weeks, depending on the order situation. Please enquire for shorter delivery times.
Anwendungsfall
Anwendungsfall anzeigen
Previews
3D
Dimension
2D
Download CAD models