??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Screw Jacks Type N with Ball screw KGS
Bill of material
M3-N-6-K-3210-100-0-M-0-0-0-0
Overall size
Transmission ratio
Screw
Maximum lifting force
kN
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Screw extension VL
Screw end
Attachment parts
Hollowing safeguard
Screw cover
Shaft end (standard, side A, side B)
Piston position
mm
Enter value for POS
Piston position
mm
cm
inch
ft
Mounting
Mounting position
Cardan bearing
Cam switch
Stroke per revolution of the drive shaft (mm) - High travel speed
mm
Stroke per revolution of the drive shaft (mm) - low travel speed
mm
Efficiency (%) - fast ratio
%
Efficiency (%) - slow ratio
%
Weight (kg) - without Stroke
kg
Weight (kg per 100 mm Stroke)
kg
Idle torque (Nm) - fast ratio
Nm
Idle torque (Nm) - slow ratio
Nm
Material housing
A1
mm
A2
mm
A3
mm
a1
mm
a2
mm
B1
mm
B2
mm
B3
mm
B4
mm
b1
mm
b2
mm
b5
mm
b6
mm
C1
mm
C2
mm
C3
mm
C4
mm
C5
mm
C6
mm
Ø D1k6
mm
D2
mm
D3
d4
mm
D5
mm
D6
Ø D7H7
mm
D8
mm
D9
R
mm
Customs tariff number
84834025
Standard delivery time
Use case
Anwendungsfall anzeigen
Previews
3D
Dimension
2D
Download CAD models