??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Screw frame set with spring clamp - -
Bill of material
322005
Order No.
322005
Slots
T-Nut 6 mm
Range
60 mm
Height of support
80-90 mm
width
25 mm
Length
105 mm
thread
M 6 mm
Description
Information
Infotext
Previews
3D
2D
Download CAD models