??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
Screw Conveyor Drive Shaft 1 1/2 - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
901072
Part Number
Screw Diameter
6,9
Material
Steel
Drive Shaft Diameter
1 1/2 Inch
B
9.000 Inch
C
2.130 Inch
D
3.000 Inch
Hole Diameter
17/32 Inch
V
Inch
Weight
lbs
Previews
3D
Dimension
2D
Download CAD models