??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
SCR100 - SCR Linear Stage - Nanopositioning Stage
Bill of material
SCR100-050-100-08Q
Part Number
SCR100-050-100-08Q
Stage Size
100 mm
Travel/Stroke
mm
Enter value for S
Travel/Stroke
mm
cm
inch
ft
Encoder Resolution
nm
Motor Size
Motor Size w/ Quadruple Winding
Hall Effects
C
N/A mm
Stage Width (B)
140 mm
C
N/A mm
Accuracy
3 um
Bi-Directional Repeatability
+/-1 count
Maximum Acceleration
17 m/s2
Maximum Velocity
0.9 m/s
Load Capacity
45.5 kg
Moving Mass
0.8 kg
Total Mass
1.6 kg
Straightness & Flatness
2/25mm um
Home Limit Switches
Standard
Home Switch Location
Center
Limit Switch Over Travel
1 mm
Hard Stop Over Travel
2 mm
Bearing
Cross-roller Bearing
Linear Shaft Motor
S080Q
Notes
SCR Notes
Previews
3D
Dimension
2D
Download CAD models