??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
SCR075 - SCR Linear Stage - Nanopositioning Stage
Bill of material
SCR075-050-100-08Q
Part Number
SCR075-050-100-08Q
Stage Size
075 mm
Travel/Stroke
mm
Encoder Resolution
nm
Motor Size
Motor Size w/ Quadruple Winding
Hall Effects
A
N/A mm
Stage Width (B)
140 mm
C
N/A mm
Accuracy
3.000 um
Bi-Directional Repeatability
+/-1 count
Maximum Acceleration
28 m/s2
Maximum Acceleration
2.9 g
Maximum Velocity
1.1 m/s
Load Capacity
45.5 kg
Moving Mass
0.50 kg
Total Mass
1.0 kg
Straightness & Flatness
2.5/25mm um
Home Limit Switches
Standard
Home Switch Location
Center
Limit Switch Over Travel
1 mm
Hard Stop Over Travel
2 mm
Bearing
Cross-roller Bearing
Linear Shaft Motor
S080Q
Notes
SCR075 Notes
Previews
3D
Dimension
2D
Download CAD models