??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
SCR050 - SCR Linear Stage - Nanopositioning Stage
Bill of material
SCR050-020-100-04Q
Part Number
SCR050-020-100-04Q
Stage Size
050 mm
Travel/Stroke
mm
Stage Width (B)
75 mm
Accuracy
2 um
Encoder Resolution
nm
Motor Size
Motor Size w/ Quadruple Winding
Hall Effects
No Hall Effects
Bi-Directional Repeatability
+/-1 count
Maximum Acceleration
10 m/s2
Maximum Acceleration
1.0 g
Maximum Velocity
0.4 m/s
Load Capacity
10 kg
Moving Mass
0.229 kg
Total Mass
0.63 kg
Straightness & Flatness
2.5/25mm um
Home Limit Switches
Standard
Home Switch Location
Center
Limit Switch Over Travel
1 mm
Hard Stop Over Travel
2 mm
Bearing
Cross-roller Bearing
Linear Shaft Motor
S040Q
Notes
SCR050 Notes
Previews
3D
Dimension
2D
Download CAD models