??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SCLDM, SCLDF - Clamp Levers - Stainlees Steel Type - Thread Type, Tap Type
Bill of material
SCLDM4-12
Part No.
Material of Lever
CF-8 Casting Steel
Surface Treatment of Lever
Buffing
Material of Thread
303 Stainless Steel
Material of Spring
303 Stainless Steel-WPB
Type Selection
M
L Selection
mm
R
45 mm
H
35 mm
H1
38.5 mm
(h)
25.8 mm
S
4 mm
D
13 mm
d
10 mm
No. of Teeth
16
B
3 mm
Max. Load Fmax.
N
Max. Tightening Force Pmax.
kN
Reference Mass
g
Previews
3D
Dimension
2D
Download CAD models