??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SCK08 - Guide shaft, standard type / wrench groove type, common grade, female thread at both ends
Bill of material
SCK08-D6-L15-M3-N3-S2
Code
SCK08
Types of
Female thread at both ends • With wrench groove
D tolerance
h8
GB material
LY11
equivalent material
A2017
surface treatment
Hard anodizing, oxide layer hardness HV450~, film thickness 15μm~
Dh8
mm
L Minimum unit 1/LC Minimum unit 0.1
mm
Enter value for L
L Minimum unit 1/LC Minimum unit 0.1
mm
cm
inch
ft
M·N choose
mm
M·N choose
mm
C
0.5 mm
W
5 mm
V
9 mm
Change L dimension tolerance
mm
Change the internal thread to fine thread
mm
S
mm
Enter value for S
mm
cm
inch
ft
MC
mm
NC
mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models