??
Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
Misumi
Description
SCJKJL, PSCJKJL, SSCJKJL - Set Collars - Compact Type with Clamp Levers - (For Space Saving) - Side Mount Type - Standard Type
Bill of material
SCJKJL15-M
Part No.
Material of Set Collar
Surface Treatment of Set Collar
Material of Clamp Lever
Zinc Die Casting
Surface Treatment of Clamp Lever
Electrostatic Coating
Material of Lever Thread
12L13 Steel
Surface Treatment of Lever Thread
Black Chromate
D
mm
Lever Color Selection
Lever
B
12 mm
D1
mm
D1 Tolerance
M
5 mm
M1
d
5.5 mm
P2
mm
Y2
mm
R
5.5 mm
W
1.5 mm
X
mm
Y
mm
(Z)
mm
C
mm
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей